background-waves

VUE35-12NO7

Product Status| Activei

VUE35-12NO7

Bipolar Module-Bridge Rectifier ECO-PAC1 | Series: Fast Three Phase Bridges
The Fast Three Phase Bridges series offers various packages and breakdown voltages up to 1200V. Utilizing FRED and HiPerFRED dies enables fast and very fast reverse recovery capabilities.
PropertyValue
VRRM [Rect] (V)
1200
IFAV [Diode] (A)
40
TC (°C)
85
IFSM (A)
90
TVJM (°C)
150
RthJC (K/W)
1.6
RthCH (K/W)
0.3
trr (ns)
40
IRM (A)
6
di/dt (A/µs)
200
Package Type
ECO-PAC1

VUE35-12NO7 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
VUE35-12NO7Bipolar Module-Bridge Rectifier ECO-PAC1

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.