Single-Phase Bridges - Diode Modules

Single-phase diode modules made by Littelfuse subsidiary IXYS feature alloyed die construction, low thermal impedance, and high overload capacity. These characteristics allow the solid state switches to withstand the harshest operating conditions while serving as rectifiers and dc motor controllers.
- Maximum repetitive reverse blocking voltage (Vrrm) rating of 2.2 kV
- Forward voltage drop (Vf) of 1.05
- Average forward current (Ifav) rating of 700 A
- Maximum forward surge current (Ifsm) rating of 17 kA
- Junction-to-case thermal resistance (Rthjc) rating of 0.055 K/W
- Case-to-heat sink thermal resistance (Rthch) ratings of 0.02 K/W
- Operate at temperatures ranging from –40 ℃ to +125 ℃
- Direct copper bonding substrate package with a copper baseplate and planar passivated chips
- Isolation voltage of 4.8 kV
- RoHS compliant
- International standard packages
- Advanced power and temperature cycling
- Phase change material available
Single-Phase Bridges - Diode Modules Parts
Filters
Showing 1 to 12 of 17 Total Results
Part Number | Actions | VRRM [Rect] (V) | IFAV [Diode] (A) | TC (°C) | IFSM (A) | TVJM (°C) | RthJC (K/W) | RthCH (K/W) | trr (ns) | IRM (A) | di/dt (A/µs) |
---|
Part Number | Actions | VRRM [Rect] (V) | IFAV [Diode] (A) | TC (°C) | IFSM (A) | TVJM (°C) | RthJC (K/W) | RthCH (K/W) | trr (ns) | IRM (A) | di/dt (A/µs) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
600 | 22 | 115 | 50 | 175 | 3 | 0.2 | 30 | 3.5 | 200 | |||
600 | 100 | 85 | 600 | 150 | 0.8 | 0.2 | 35 | 8 | 200 | |||
1200 | 100 | 70 | 500 | 150 | 0.8 | 0.2 | 40 | 13 | 200 | |||
600 | 27 | 85 | 50 | 150 | 2.5 | 0.3 | 35 | 3.5 | 200 | |||
1200 | 19 | 85 | 40 | 150 | 2.5 | 0.3 | 40 | 5 | 200 | |||
600 | 44 | 85 | 110 | 150 | 1.6 | 0.3 | 35 | 4 | 200 | |||
1200 | 32 | 85 | 90 | 150 | 1.6 | 0.3 | 40 | 6 | 200 | |||
600 | 68 | 100 | 250 | 150 | 0.9 | 0.3 | 35 | 6 | 200 | |||
1200 | 59 | 85 | 200 | 150 | 0.9 | 0.3 | 60 | 8.5 | 200 | |||
600 | 60 | 100 | 250 | 150 | 1.15 | 0.1 | 35 | 6 | 200 | |||
1200 | 60 | 70 | 200 | 150 | 1.15 | 0.1 | 60 | 8.5 | 200 | |||
1200 | 10 | 1.9 |
Single-Phase Bridges - Diode Modules Applications
- Dc motor drives
- Dc power supplies
- Rectifiers for main current
- Rectifiers for pulse-width modulation (PWM) inverters
- Single-phase bridge rectifiers