Single Diodes

Single diode modules made by Littelfuse subsidiary IXYS feature alloyed die construction, low thermal impedance, and high overload capacity. These characteristics allow the solid state switches to withstand the harshest operating conditions while serving as rectifiers and dc motor controllers. Our diode modules come in several sizes and with a broad range of breaking voltage ratings up to 2.2 kV. The modules can be used with three-phase power inputs and for pulse width modulation applications.
- Maximum reverse recovery blocking voltage (Vrrm) ratings from 1.2 kV to 2.2 kV
- Average forward current (Ifav) ratings from 35 A to 700 A
- Maximum forward surge current (Ifsm) ratings of 15 kA
- Junction-to-case thermal resistance (Rthjc) ratings of 0.072 K/W
- Case-to-heat sink thermal resistance (Rthch) ratings of 0.024 K/W
- Operate at temperatures ranging from –40 ℃ to +140 ℃
- Copper baseplates and planar passivated chips
- Isolation voltages up to 4.8 kV
- RoHS compliant
- International standard packages
- Low forward voltage drops and leakage currents
- Advanced power cycling
Single Diodes Parts
Filters
Showing 1 to 12 of 14 Total Results
Part Number | Actions | VRRM [Rect] (V) | IFAV [Diode] (A) | TC (°C) | TVJM (°C) | RthJC (K/W) | RthCH (K/W) |
---|
Part Number | Actions | VRRM [Rect] (V) | IFAV [Diode] (A) | TC (°C) | TVJM (°C) | RthJC (K/W) | RthCH (K/W) | |
---|---|---|---|---|---|---|---|---|
1200 | 453 | 75 | 150 | 0.071 | 0.043 | |||
600 | 514 | 75 | 150 | 0.071 | 0.043 | |||
200 | 582 | 75 | 150 | 0.071 | 0.043 | |||
1200 | 560 | 85 | 140 | 0.072 | 0.024 | |||
1400 | 560 | 85 | 140 | 0.072 | 0.024 | |||
1600 | 560 | 85 | 140 | 0.072 | 0.024 | |||
1800 | 560 | 85 | 140 | 0.072 | 0.024 | |||
2000 | 560 | 85 | 140 | 0.072 | 0.024 |
Single Diodes Applications
- Dc motor drives
- Dc power supplies
- Rectifiers for main current
- Rectifiers for pulse-width modulation (PWM) inverters
- Single- and three-phase bridge rectifiers