background-waves

MEA250-12DA

Product Status| Activei

MEA250-12DA

Bipolar Module - Diode Y4-M5/6 | Series: Fast Dual Diode
The Fast Dual Diode series offers various packages and breakdown voltages up to 1200V. Utilizing FRED dies enables fast reverse recovery capabilities.
PropertyValue
VRRM [Rect] (V)
1200
IFAV [Diode] (A)
260
TC (°C)
75
IFSM (A)
2400
TVJM (°C)
125
RthJC (K/W)
0.143
RthCH (K/W)
0.085
trr (ns)
200
IRM (A)
44
di/dt (A/µs)
400
Package Type
Y4-M6

MEA250-12DA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
MEA250-12DABipolar Module - Diode Y4-M5/6

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.