background-waves

Series: Dual

Dual High Power Diode Modules
Product Status| Activei
info

Our range of isolated base pressure contact thyristor and diode modules, designed to industry standard outlines is perfect for all your needs.

Available in 9 standard configurations, all devices offer full pressure contact construction for maximum reliability and performance at rated current. These products have a VRRM/VDRM between 1200V to 3600V and are available as dual thyristor, dual diode or thyristor/diode options. Single diode/single thyristor options are also available.

For additional technical details, please contact support .

Dual Parts

FiltersFilters

1200onClick
3600onClick

290onClick
1080onClick

580onClick
2235onClick

4500onClick
29100onClick

0.75onClick
0.9onClick

0.15onClick
1.57onClick