background-waves

Dual Diodes

Dual diode modules made by Littelfuse subsidiary IXYS feature alloyed die construction, low thermal impedance, and high overload capacity. These characteristics allow the solid state switches to withstand the harshest operating conditions while serving as rectifiers and dc motor controllers. Our dual diode modules come in many sizes and with a broad range of breaking voltage ratings up to 2.2 kV. The modules can be used with three-phase power inputs and for pulse width modulation applications.
  • Maximum reverse recovery blocking voltage (Vrrm) ratings from 800 V to 3.4 kV
  • Average forward current (Ifav) ratings from 35 A to 700 A
  • Maximum forward surge current (Ifsm) ratings from 600 A to 20 kA
  • Junction-to-case thermal resistance (Rthjc) ratings from 0.055 K/W to 1 K/W
  • Case-to-heat sink thermal resistance (Rthch) ratings from 0.04 K/W to 0.9 K/W
  • Operate at temperatures ranging from –40 ℃ to +150 ℃
  • Direct copper bonding (DCB) baseplates and planar passivated chips
  • Isolation voltages up to 4.8 kV
  • RoHS compliant
  • International standard packages
  • Low forward voltage drops and leakage currents
  • Reduced weight
  • Advanced power cycling

Dual Diodes Parts

FiltersFilters

1200onClick
3600onClick

200onClick
3400onClick

290onClick
1080onClick

35onClick
700onClick

580onClick
2235onClick

0.05onClick
1onClick

45onClick
110onClick

0.02onClick
0.2onClick

Dual Diodes Applications

Highlights Section

  • Dc motor drives
  • Dc power supplies
  • Rectifiers for main current
  • Rectifiers for pulse-width modulation (PWM) inverters
  • Single- and three-phase bridge rectifiers