background-waves

Three-Phase Bridges - AC Bridge Rectifiers

Littelfuse subsidiary IXYS makes three types of MOSFET modules that serve as bridge rectifiers and power factor correction circuits. Each module consists of a metal-oxide–semiconductor field effect transistor and a fast recovery diode. One of the modules also includes an IGBT with non-punch through architecture that ensures a large reverse bias safety operating area (RBSOA). The modules frequently get used as solid state ac switches and ac–dc converters in welding machines, switched-mode power supplies, and uninterruptible power supplies.
  • Drain source (Vdss) and continuous collector-to-emitter voltage (Vces) ratings depend on architecture and diode bridge pairings
  • Available with typical current ratings from 35 A to 130 A
  • Available with net power (Pn) ratings of 10kW, 15 kW, or 30 kW
  • Isolation voltage ratings of 3.6 kVrms
  • Kelvin source terminals mean devices require low drive currents
  • Low package inductance enables high-speed switching
  • Direct copper bond ceramic base plates optimize heat transfer characteristics
  • Solderable pins facilitate mounting on printed circuit boards
  • Compatible with wave soldering
  • Can also mount with two screws
  • International standard packages

Three-Phase Bridges - AC Bridge Rectifiers Parts

FiltersFilters

800onClick
2200onClick

20onClick
900onClick

80onClick
120onClick

120onClick
8000onClick

1.3onClick
31onClick

0.1onClick
8onClick

Three-Phase Bridges - AC Bridge Rectifiers Resources