background-waves

DSDI60-16A

Product Status| Activei

DSDI60-16A

Power Diode Discretes-FRED TO-247AD | Series: Semifast Diode
info
The discrete Semifast Diode series offers short recovery times and soft recovery behaviour for breakdown voltages from 1400V up to 1800V.
PropertyValue
VRRM [Rect] (V)
1600
IFAV [Diode] (A)
63
TC (°C)
60
IFSM (A)
500
TVJM (°C)
150
RthJC (K/W)
0.4
RthCH (K/W)
0.25
trr (ns)
300
IRM (A)
60
di/dt (A/µs)
500
Package Type
TO-247AD

DSDI60-16A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DSDI60-16APower Diode Discretes-FRED TO-247AD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.