background-waves

DSS40-0008D

Product Status| Activei

DSS40-0008D

Power Diode Discretes-Schottky TO-247AD | Series: Schottky extreme Low Vf
The Schottky Extreme Low Vf series offers improved forward voltage with extreme low Vf values and breakdown voltages up to 150V.
PropertyValue
Status
Active
VRRM [Rect] (V)
8
TC (°C)
130
TVJM (°C)
150
RthJC (K/W)
0.8
IFAV [Diode] (A)
40
Package Type
TO-247AD

DSS40-0008D Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
DSS40-0008DPower Diode Discretes-Schottky TO-247AD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.