background-waves

Series: Common Cathode

Common Cathode SiC Schottky diodes
Product Status| Activei
info
Multiple SiC Schottky diodes built in discrete packages, featuring separate anodes pins and a common cathode pin. The common cathode series can be used to reduce the component count in rectifier bridges, or for increased current density - for example as booster diodes. Made of SiC material, these diodes are recommended for fast switching applications, and for systems with a need to reduce the power losses and increase the power density.
  • Common cathode configuration
  • SiC Schottky diodes
  • 175 °C maximum operating junction temperature
  • Zero reverse recovey
  • AEC-Q101 qualification
  • Dramatically reduced switching losses as compared to silicon Schottky diodes, zero reverse recovery
  • Fast and temperature independant switching
  • Space saving, high current density
  • Positive temperature coefficient for ease of paralleling
  • Robust thanks to excellent surge capability

Common Cathode Parts

FiltersFilters

Common Cathode Applications

Highlights Section

  • High speed rectification
  • Boost diodes in PFC or DC/DC stage
  • xEV chargers, battery chargers
  • Energy generation, photovoltaic inverters
  • Industrial switch mode power supplies, UPS