background-waves

D6002S4ARP

Product Status| Activei

D6002S4ARP

Auto Rectifier 600V SOD-123FL RoHS | Series: Standard Diode up to 1800V
info
Littelfuse offers three new automotive-grade rectifier diodes in SOD-123FL package extending the power diode discrete portfolio. These devices are D60X7S4ARP, D6001S4ARP, and D6002S4ARP. They withstand reverse voltage of 600 V, and the forward current rating is 0.7 A, 1 A, and 2 A respectively. These silicon rectifiers have glass-passivated junctions, providing stable operation. They are assembled in a small-size SOD-123FL package which is ideal for automated assembly. All devices feature PPAP-3.
PropertyValue
Status
Active
Avalanche Rated Diode
No
trr,max (A)
0.00001
Configuration
Single
Reverse Current IR (µA)
0.00001
IFSM 10ms Half Sine Wave (A)
42
RthJC (K/W)
20
IF(AV)
2
TJ Max (°C)
150
Peak Forward Surge Current IFSM (A)
42
VRRM (V)
600
VRRM [Diode] (V)
600
AEC-Q101 Qualified
Yes
Vf (V)
1.1
Forward Continuous Current IF (A)
2
  • Reverse leakage current IR ≤ 10 µA @ 25ºC
  • Forward voltage VF ≤ 1.1 V @ 25ºC
  • SOD-123FL package
  • Increased max. virtual junction temperature from 125ºC to 150ºC
  • AEC-Q101 qualified
  • Low stand-by losses
  • High efficiency
  • Reduce the PCB area and ideal for automated assembly
  • Higher current in the same package
  • Ensures compliance with automotive industry standards

D6002S4ARP Applications

Highlights Section

  • Automotive reverse battery protection
  • Switch Mode Power Supplies (SMPS)
  • DC-DC Converter

D6002S4ARP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
D6002S4ARPAuto Rectifier 600V SOD-123FL RoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.