background-waves

W1524LC300KCN

Product Status| Activei

W1524LC300KCN

| Series: Rectifier Easy Mount
info

These single side cooled square base mounting clamps are suitable for 34 mm to 50 mm pole face devices with clamping force in the range from 1130 Kgf to 2140 Kgf. Suitable for devices with blocking voltages from 400 volts up to 6 KV. Standard part replacements to the obsolete flat based power silicon diodes types: KBN, KBR, KCN, KCR, KDN, KDR.

PropertyValue
VRRM (V)
3000
TJ Max (°C)
160
Package Type
WC65
Base Polarity
Cathode
IFAV @ TC = 100 ° (A)
490
Maximum Surge Current [Diode] (kA)
13.4
I2t [Diode] (A2s)
898 x 10³
V0 (V)
0.87
rS (mΩ)
0.323
RthJC (K/W)
0.097

W1524LC300KCN Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
W1524LC300KCN

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.