background-waves

DLA60I1200HA

Product Status| Activei

DLA60I1200HA

Power Diode Discretes-Rectifier TO-247AD | Series: High Efficiency Diode up to 1200V
info
The discrete High Efficiency Diode series comes with a broad variety of packages and breakdown voltages up to 1200V.
PropertyValue
Status
Active
VRRM [Rect] (V)
1200
TC (°C)
150
IFSM (A)
850
TVJM (°C)
175
VFO (V)
0.78
rF (mΩ)
5.1
RthJC (K/W)
0.3
RthCH (K/W)
0.25
IFAV [Diode] (A)
60
Package Type
TO-247AD

DLA60I1200HA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DLA60I1200HAPower Diode Discretes-Rectifier TO-247AD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.