background-waves

DLA5P800UC

Product Status| Activei

DLA5P800UC

Power Diode Discretes-Rectifier TO-252D | Series: High Efficiency Diode up to 1200V
info
The discrete High Efficiency Diode series comes with a broad variety of packages and breakdown voltages up to 1200V.
PropertyValue
Status
Active
VRRM [Rect] (V)
800
TC (°C)
155
IFSM (A)
70
TVJM (°C)
175
VFO (V)
0.82
rF (mΩ)
58
RthJC (K/W)
2.5
RthCH (K/W)
0.5
IFAV [Diode] (A)
5
Package Type
TO-252AA (DPak)

DLA5P800UC Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DLA5P800UC-TRLPower Diode Discretes-Rectifier TO-252D
DLA5P800UC-TUBPower Diode Discretes-Rectifier TO-252D

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.