background-waves

DLA40IM800PC

Product Status| Activei

DLA40IM800PC

Power Diode Discretes-Rectifier TO-263D2 | Series: High Efficiency Diode up to 1200V
info
The discrete High Efficiency Diode series comes with a broad variety of packages and breakdown voltages up to 1200V.
PropertyValue
Status
Active
VRRM [Rect] (V)
800
TC (°C)
120
IFSM (A)
300
TVJM (°C)
175
VFO (V)
0.85
rF (mΩ)
10
RthJC (K/W)
0.8
RthCH (K/W)
0.25
IFAV [Diode] (A)
40
Package Type
TO-263AB (D2Pak)

DLA40IM800PC Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DLA40IM800PC-TRLPower Diode Discretes-Rectifier TO-263D2
DLA40IM800PC-TUBPower Diode Discretes-Rectifier TO-263D2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.