background-waves

DHG20C600QB

Product Status| Obsoletei
Obsolete Since: | 4/1/2024

DHG20C600QB

Power Diode Discretes-Sonic TO-3P (3) | Series: SONIC
The SONIC series offers improved reverse recovery characteristics with hard turn-off capability and breakdown voltages up to 1800V.
PropertyValue
VRRM [Rect] (V)
600
IFAV [Diode] (A)
10
TC (°C)
95
IFSM (A)
80
TVJM (°C)
150
RthJC (K/W)
1.8
RthCH (K/W)
0.25
trr (ns)
35
IRM (A)
4
di/dt (A/µs)
200
Package Type
TO-3P

DHG20C600QB Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
DHG20C600QBPower Diode Discretes-Sonic TO-3P (3)

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.