background-waves

DSEP30-12CR

Product Status| Activei

DSEP30-12CR

Power Diode Discretes-FRED ISOPLUS247 | Series: HiperDynFRED
The HiperDynFRED series offers improved forward voltage characteristics and breakdown voltages up to 1200V.
PropertyValue
VRRM [Rect] (V)
1200
IFAV [Diode] (A)
30
TC (°C)
105
IFSM (A)
250
TVJM (°C)
175
RthJC (K/W)
0.6
RthCH (K/W)
0.25
trr (ns)
15
IRM (A)
5.5
di/dt (A/µs)
600
Package Type
ISOPLUS247

DSEP30-12CR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
DSEP30-12CRPower Diode Discretes-FRED ISOPLUS247

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.