background-waves

DSEI12-12A

Product Status| Activei

DSEI12-12A

Power Diode Discretes-FRED TO-220AC | Series: FRED low Vf
The FRED Low Vf series offers improved forward voltage characteristics and breakdown voltages up to 1200V.
PropertyValue
VRRM [Rect] (V)
1200
IFAV [Diode] (A)
12
TC (°C)
100
IFSM (A)
75
TVJM (°C)
150
RthJC (K/W)
1.6
RthCH (K/W)
0.5
trr (ns)
150
IRM (A)
4
di/dt (A/µs)
100
Package Type
TO-220AC

DSEI12-12A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
DSEI12-12APower Diode Discretes-FRED TO-220AC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.