background-waves

DSA1-12D

Product Status| Activei

DSA1-12D

PowerDiodeDisc-Rectifier FP-case(oilprf) | Series: Avalanche Diode
The discrete Avalanche diode series comes with a broad variety of packages and breakdown voltages up to 1800V. Improved designs offer in addition to a high rectification performance an excellent surge reverse dissipation capability.
PropertyValue
VRRM [Rect] (V)
1200
IFSM (A)
110
TVJM (°C)
150
VFO (V)
0.8
rF (mΩ)
67
IFAV [Diode] (A)
2.3
Package Type
FP-case (oilproof)

DSA1-12D Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DSA1-12DPowerDiodeDisc-Rectifier FP-case(oilprf)

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.