background-waves

DAA200XA1800NA

Product Status| Activei

DAA200XA1800NA

PwrDiodeDisc-Rectifier SOT-227B(miniblc) | Series: Avalanche Diode
The discrete Avalanche diode series comes with a broad variety of packages and breakdown voltages up to 1800V. Improved designs offer in addition to a high rectification performance an excellent surge reverse dissipation capability.
PropertyValue
VRRM [Rect] (V)
1800
TC (°C)
100
IFSM (A)
1500
TVJM (°C)
150
VFO (V)
0.8
rF (mΩ)
4
RthJC (K/W)
0.3
RthCH (K/W)
0.1
IFAV [Diode] (A)
100
Package Type
SOT-227B (minibloc)

DAA200XA1800NA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DAA200XA1800NAPwrDiodeDisc-Rectifier SOT-227B(miniblc)

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.