Avalanche

Avalanche-rated rectifier diodes, or avalanche diodes, offer flexible solutions for applications that require converting alternating current to direct current. Littelfuse subsidiary IXYS makes a large variety of avalanche diodes optimized for use in systems that operate at frequencies in the range of 50–60 Hz. Each of these solid state switches mounts easily on a printed circuit board. Depending on their configurations avalanche-rated rectifier diodes can also serve as single- and three-phase bridges.
- Available with maximum repetitive reverse voltage (VRRM) ratings of 800 V to 1.6 kV
- Available with average forward current IFAVG ratings of 2.3 A to 110 A
- Planar glass passivated chips
- RoHS compliant
- Available in single, phase leg, common cathode, and dual diode configurations
- International standard packages
- Low current leakage
Avalanche Parts
Filters
Showing 1 to 7 of 7 Total Results
Part Number | Actions | VRRM [Rect] (V) | TC (°C) | IFSM (A) | TVJM (°C) | VFO (V) | rF (mΩ) | RthJC (K/W) | RthCH (K/W) | IFAV [Diode] (A) |
---|
Part Number | Actions | VRRM [Rect] (V) | TC (°C) | IFSM (A) | TVJM (°C) | VFO (V) | rF (mΩ) | RthJC (K/W) | RthCH (K/W) | IFAV [Diode] (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|
1800 | 150 | 150 | 175 | 0.81 | 32 | 1.5 | 0.25 | 10 | |||
1800 | 150 | 150 | 175 | 0.82 | 37 | 1.5 | 0.25 | 10 | |||
1800 | 100 | 1500 | 150 | 0.8 | 4 | 0.3 | 0.1 | 100 | |||
1800 | 100 | 1500 | 150 | 0.8 | 4 | 0.3 | 0.1 | 100 | |||
1200 | 110 | 150 | 0.8 | 67 | 2.3 | ||||||
1600 | 110 | 150 | 0.8 | 67 | 2.3 | ||||||
1800 | 110 | 150 | 0.8 | 67 | 2.3 |