Switchable current regulators are a new family of useful and versatile devices targeted for use in communications, networking, and power conversion circuits. Current regulators (or current sources) are traditionally made up of resistors and other discrete active components, and are extensively used in the design of high performance analog and mixed signal circuits and systems. With the introduction of simple to use switchable three terminal current regulators, board level system designers can now simplify their circuits by putting these new devices to work.
S Class Parts
Filters
Showing 1 to 4 of 4 Total Results
Part Number | Actions | VDSS (V) | ID, cont @ 25 °C (A) | RthJC (K/W) | Configuration | Package Type | PD (W) |
---|
Part Number | Actions | VDSS (V) | ID, cont @ 25 °C (A) | RthJC (K/W) | Configuration | Package Type | PD (W) | |
---|---|---|---|---|---|---|---|---|
450 | -0.3 | 3.1 | Single | TO-220 | 40 | |||
900 | 3.1 | Single | TO-220 | 40 | ||||
450 | -0.3 | 3.1 | Single | TO-252 | 40 | |||
900 | 3.1 | Single | TO-252 | 40 |