background-waves

IXSA80N120L2-7TR

Product Status| Activei

IXSA80N120L2-7TR

SiC MOSFET in TO263-7L | Series: SIC MOSFETs
"Industrial grade, single switch SiC MOSFETs exhibiting good power cycling characteristics and very fast, low-losses switching behavior. These MOSFETs are recommended for use in high-speed industrial switch mode power supplies.
PropertyValue
VDSS (V)
1200
RDS(ON),max @ 25 °C (Ω)
30
ID, cont @ 25 °C (A)
80
RthJC (K/W)
0.38
TJ Max (°C)
175
  • 1200 V with low RDS(on) = 80 mΩ
  • SiC MOSFET technology with -3/+15...+18 V gate drive
  • Low input capacitance of Ciss = 1160 pF
  • Maximum virtual junction temperature of Tvj = 175 ⁰C
  • Ultra-fast intrinsic body diode with trr = 42 ns
  • Kelvin source connection
  • Low conduction losses
  • Low gate drive power requirements
  • Low thermal management effort
  • Suitable for hard-switching
  • Optimized gate control

IXSA80N120L2-7TR Applications

Highlights Section

  • Solar inverters
  • DC/DC converters
  • Switch mode power supplies (SMPS)
  • EV charging infrastructures
  • Motor drives
  • Induction heating
  • Industrial power supplies

IXSA80N120L2-7TR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
IXSA80N120L2-7TRSiC MOSFET in TO263-7L

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.