background-waves

IXFN55N120SK

Product Status| Activei

IXFN55N120SK

MOSFET MINIBLOC single switch / SOT-227B | Series: SIC MOSFETs
info

Industrial grade, single switch SiC mosfets built in a 4 connectors, UL certified SOT227B package providing 3000V isolation (1s). Featuring a kelvin connection pin, and exhibiting good power cycling characteristics, and a very fast a low losses switching behaviour, these mosfets are recommend for use in high speed industrial switch mode power supplies

PropertyValue
VDSS (V)
1200
RDS(ON),max @ 25 °C (Ω)
42
ID, cont @ 25 °C (A)
54
RthJC (K/W)
0.71
TJ Max (°C)
175
  • Latest Generation SiC MOSFET with Low RDS(on)
  • Ideal for High Frequency Switching Applications
  • Compatible with 15 V Gate Drive Voltage
  • Real Kelvin Source Connection

IXFN55N120SK Applications

Highlights Section

  • Solar Inverters
  • DC/DC Converters
  • Motor Drives
  • Switch Mode Power Supplies
  • UPS
  • Battery Chargers
  • Induction Heating

IXFN55N120SK Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
IXFN55N120SKMOSFET MINIBLOC single switch / SOT-227B

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.