background-waves

IXFN50N120SK

Product Status| Not for New Designsi

IXFN50N120SK

SiCarbide-Discrete MOSFET SOT-227B(mini | Series: SIC MOSFETs
Industrial grade, single switch SiC mosfet built in a 4 connectors, UL certified SOT227B package providing 3000V isolation (1s). Featuring a kelvin connection pin, and exhibiting good power cycling characteristics, and a very fast and low losses switching behaviour, this mosfets is recommend for use in high speed industrial switch mode power supplies and for pulsed power.
PropertyValue
VDSS (V)
1200
RDS(ON),max @ 25 °C (Ω)
48
ID, cont @ 25 °C (A)
50
RthJC (K/W)
0.6
Package Type
SOT-227B (minibloc)
TJ Max (°C)
175

IXFN50N120SK Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
IXFN50N120SKSiCarbide-Discrete MOSFET SOT-227B(mini

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.