background-waves

IXFN50N120SIC

Product Status| Not for New Designsi

IXFN50N120SIC

SiCarbide-Discrete MOSFET SOT-227B(mini | Series: SIC MOSFETs
Industrial grade, single switch SiC mosfet built in a 4 connectors, UL certified SOT227B package providing 3000V isolation (1s). Featuring a kelvin connection pin, and exhibiting good power cycling characteristics, and a very fast and low losses switching behaviour, this mosfets is recommend for use in high speed industrial switch mode power supplies and for pulsed power. The switch in the IXFN50N120SIC MOSFET is realized with two 80mΩ chips in parallel for optimized thermal dissipation performance.
PropertyValue
VDSS (V)
1200
RDS(ON),max @ 25 °C (Ω)
47
ID, cont @ 25 °C (A)
50
RthJC (K/W)
0.55
Package Type
SOT-227B (minibloc)
TJ Max (°C)
175

IXFN50N120SIC Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
IXFN50N120SICSiCarbide-Discrete MOSFET SOT-227B(mini

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.