Industrial grade, single switch SiC MOSFETs exhibiting good power cycling characteristics and very fast, low-losses switching behavior. These MOSFETs are recommended for use in high-speed industrial switch mode power supplies.
- Optimized for high frequency, high-efficiency applications
- Extremely low gate charge and output capacitance
- Low gate resistance for high-frequency switching
- Normally-off operation at all temperatures
- Ultra-low on-resistance
- High speed switching, low switching losses, resistant to latch up
- High blocking voltage with low Ron
- Good power cycling capability
- Easy to parallel and simple to drive, normally off operation at all temperatures
SIC MOSFETs Parts
Filters
Showing 1 to 12 of 23 Total Results
Part Number | Actions | VDSS (V) | RDS(ON),max @ 25 °C (Ω) | ID, cont @ 25 °C (A) | Gate Charge (nC) | RthJC (K/W) | Configuration | Package Type | TJ Max (°C) | VISOL,RMS (V) | AEC-Q101 Qualified | Agency Approvals |
---|
Part Number | Actions | VDSS (V) | RDS(ON),max @ 25 °C (Ω) | ID, cont @ 25 °C (A) | Gate Charge (nC) | RthJC (K/W) | Configuration | Package Type | TJ Max (°C) | VISOL,RMS (V) | AEC-Q101 Qualified | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
N-Channel | SOT-227B (minibloc) | ||||||||||||
N-Channel | SOT-227B (minibloc) | ||||||||||||
N-Channel | SOT-227B (minibloc) | ||||||||||||
N-Channel | SOT-227B (minibloc) | ||||||||||||
N-Channel | |||||||||||||
N-Channel | SOT-227B (minibloc) | ||||||||||||
N-Channel | |||||||||||||
N-Channel | |||||||||||||
N-Channel | |||||||||||||
Single | |||||||||||||
Single | |||||||||||||
N-Channel |
SIC MOSFETs Applications
- High switching freqeuncy industrial power converters
- Industrial laser, plasma generators power supplies
- Industrial welding, induction and heating power suppliers
- Medical power supplies
- xEV chargers