background-waves

Series: Phase Leg

Phase leg SiC MOSFETs
Product Status| Activei
info
1200V industrial grade SiC MOSFETs in a phase leg configuration, built in discrete packages. Thanks to the characteristics of the SiC material, these products deliver superior performance in terms of switching speed and low switching losses as compared to silicon mosfets in the same voltage class. They are recommended for use in high speed, high voltage industrial switch mode power supplies where low power losses, high switching speed and high-power density are important requirements.
  • Phase leg configuration
  • SiC MOSFETs
  • 175 °C maximum operating junction temperature
  • Kelvin source connections for each high side and low side transistor
  • High speed switching, low switching losses
  • High blocking voltage with low Ron
  • Space saving, high current density
  • Easy to parallel and simple to drive, normally off operation at all temperatures

Phase Leg Parts

FiltersFilters

1200onClick
1200onClick

34onClick
160onClick

19.5onClick
55onClick

0.6999onClick
1.3999onClick

Phase Leg Applications

Highlights Section

  • High switching frequency industrial power converters
  • Industrial switch mode power supplies, UPS
  • Inverters - PV inverters, motor drives
  • Battery chargers, battery testers
  • Industrial welding, induction and heating power suppliers