Multichip Configurations

Using multichip SiC MOSFETs allows PCB and integrated circuit designers to reduce component counts while also increasing current density. Littelfuse subsidiary IXYS produces several versions of these discrete MOSFETs in four configurations—common cathode, parallel cathode, phase leg, and phase leg with Schottky diodes. Each of our multichip SiC MOSFETs achieves higher switching speeds and lower switching losses than equivalently rated silicon MOSFETs. Common applications for these solid state switches include dc–dc converters, industrial motor drives, solar inverters, battery chargers, and switch mode power supplies.
Multichip Configurations Parts
Filters
Showing 1 to 4 of 4 Total Results
Part Number | Actions | Status | VDSS (V) | RDS(ON),max @ 25°C (mΩ) | ID(cont) @25°C | RthJC (K/W) | TJ Max (°C) | Configuration | Package Type | Qualification | UL listed | Isolation Voltage (V) |
---|
Part Number | Actions | Status | VDSS (V) | RDS(ON),max @ 25°C (mΩ) | ID(cont) @25°C | RthJC (K/W) | TJ Max (°C) | Configuration | Package Type | Qualification | UL listed | Isolation Voltage (V) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Not for New Designs | Phase Leg | SMPD-B | |||||||||||
Not for New Designs | Phase Leg | SMPD-B | |||||||||||
Not for New Designs | Phase Leg | SMPD-B | |||||||||||
Active | Phase Leg |