P-Channel

P-channel MOSFETs make ideal solid-state switches for stepping down voltage or connecting loads to ground. In the language of circuit designers, these metal-oxide–semiconductor field effect transistors make good buck converters and high side switches. P-channel MOSFETs can also be paired with N-channel MOSFETs to ensure complete handling of positively charged holes and negatively charged electrons for applications that require totem pole outputs. Littelfuse P-channel MOSFETs include PolarTM devices with very low on-state resistance and trench gate devices well-suited for automotive applications.
- Available with drain-to-source voltage ratings of –50 VDSS to –600 VDSS
- Available with 0n-state resistance of 8 m Ω to 1.2 Ω
- Available with gate charge requirements of 39 nC to 740 nC
- Avalanche-rated
- High power densities
- Low on-state resistances with positive temperature coefficients make P-channel MOSFETs easy to parallel
- Low gate charges simplify driver requirements
- JEDEC TO standard packages
- Available in bolt-down and surface mount configurations
P-Channel Parts
Filters
Showing 1 to 12 of 111 Total Results
Part Number | Actions | VDSS (V) | RDS(ON),max @ 25 °C (Ω) | ID, cont @ 25 °C (A) | Gate Charge (nC) | RthJC (K/W) | Configuration | Package Type | CISS (pF) | trr,typ (ns) | PD (W) | trr,max (ns) |
---|
Part Number | Actions | VDSS (V) | RDS(ON),max @ 25 °C (Ω) | ID, cont @ 25 °C (A) | Gate Charge (nC) | RthJC (K/W) | Configuration | Package Type | CISS (pF) | trr,typ (ns) | PD (W) | trr,max (ns) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
-500 | 1 | -10 | 50 | 0.42 | Single | TO-263 | 2840 | 414 | 300 | ||||
-200 | 0.17 | -26 | 56 | 0.42 | Single | TO-263 | 2740 | 240 | 300 | ||||
-150 | 0.11 | -36 | 55 | 0.42 | Single | TO-263 | 3100 | 228 | 300 | ||||
-100 | 0.05 | -52 | 60 | 0.42 | Single | TO-263 | 2845 | 120 | 300 | ||||
-500 | 1 | -10 | 50 | 0.42 | Single | TO-247 | 2840 | 414 | 300 | ||||
-600 | 0.72 | -16 | 92 | 0.27 | Single | TO-247 | 5120 | 440 | 460 | ||||
-500 | 0.45 | -20 | 103 | 0.27 | Single | TO-247 | 5120 | 406 | 460 | ||||
-200 | 0.17 | -26 | 56 | 0.42 | Single | TO-247 | 2740 | 240 | 300 | ||||
-150 | 0.11 | -36 | 55 | 0.42 | Single | TO-247 | 3100 | 228 | 300 | ||||
-200 | 0.085 | -48 | 103 | 0.27 | Single | TO-247 | 5400 | 260 | 462 | ||||
-100 | 0.05 | -52 | 60 | 0.42 | Single | TO-247 | 2845 | 120 | 300 | ||||
-100 | 0.025 | -90 | 120 | 0.27 | Single | TO-247 | 5800 | 144 | 462 |