background-waves

IXTN400N20X4

Product Status| Activei

IXTN400N20X4

Discrete MOSFET 400A 200V X4 SOT227B | Series: X4 Class
info
200V 3mΩ 340A Ultra Junction X4-Class Power MOSFET
PropertyValue
VDSS (V)
200
RDS(ON),max @ 25 °C (Ω)
3
ID, cont @ 25 °C (A)
340
Gate Charge (nC)
348
RthJC (K/W)
0.18
Configuration
Single
Package Type
SOT-227
CISS (pF)
27700
trr,typ (ns)
270
PD (W)
830
AEC-Q101 Qualified
No
TJ Max (°C)
175
CRSS (pF)
15
VISOL,RMS (V)
2500
Voltage Rating (V)
200

IXTN400N20X4 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
IXTN400N20X4Discrete MOSFET 400A 200V X4 SOT227B

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.