Series: X Class
600V - 1000V Ultra Junction Power MOSFETs with HiPerFET™ Options
Ultra-Junction X-Class Power MOSFETs with fast body diodes are rugged devices that display the lowest on-state resistances in the industry, enabling very high power density in high-voltage power conversion applications. Developed using the charge compensation principle and proprietary process technology, these devices exhibit low gate charges and superior dv/dt performance. In addition, thanks to the fast soft-recovery body diode, these Ultra-Junction MOSFETs help reduce switching losses and electromagnetic interference (EMI).
Advantages:
- Higher efficiency
- High power density
- Easy to mount
- Space savings
- Ultra low on-resistance RDS(ON) and gate charge Qg
- Fast body diode
- dv/dt ruggedness
- Avalanche rated
- Low package inductance
- International standard packages
X Class Parts
Filters
Showing 1 to 12 of 35 Total Results
Part Number | Actions | VDSS (V) | RDS(ON),max @ 25 °C (Ω) | ID, cont @ 25 °C (A) | Gate Charge (nC) | RthJC (K/W) | Configuration | Package Type | CISS (pF) | trr,typ (ns) | PD (W) | TJ Max (°C) | CRSS (pF) | VISOL,RMS (V) | Agency Approvals |
---|
Part Number | Actions | VDSS (V) | RDS(ON),max @ 25 °C (Ω) | ID, cont @ 25 °C (A) | Gate Charge (nC) | RthJC (K/W) | Configuration | Package Type | CISS (pF) | trr,typ (ns) | PD (W) | TJ Max (°C) | CRSS (pF) | VISOL,RMS (V) | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X Class Applications
- Industrial switched-mode and resonant-mode power supplies
- Electric vehicle battery chargers
- AC and DC motor drives
- DC-DC converters
- Renewable-energy inverters
- Power Factor Correction (PFC) circuits
- Robotics and servo control