N-Channel Trench Gate

Trench gate N-channel MOSFETs boast ultra-low on-state resistance and excellent temperature tolerance. These characteristics make them ideal solid state switches in low-voltage, high current systems and harsh environments. Suitably, principal applications for these metal-oxide–semiconductor field effect transistors include light EVs, unmanned aerial vehicles, and onboard battery chargers. Most of the trench gate N-channel MOSFETs made by Littelfuse incorporate HiPerFETTM technology. This addition boosts switching speeds while reducing or eliminating the need for parallel switches.
- Available with drain-to-source voltage ratings of 40 VDSS to 300 VDSS
- Extremely low on-state resistance ratings (e.g., 0.85 mΩ, 1.3 mΩ, 3.1 mΩ)
- Available with a wide range of typical drain currents (ID25) from 32 A and 660 A
- Operate at temperatures from –40 ℃ to 175 ℃
- Avalanche rated
- High power densities
- Low on-state resistance minimizes power losses
- Optimized for synchronous rectification in switched mode power conversion applications
- International standard packages
N-Channel Trench Gate Parts
Filters
Showing 1 to 12 of 195 Total Results
Part Number | Actions | VDSS (V) | RDS(ON),max @ 25 °C (Ω) | ID, cont @ 25 °C (A) | Gate Charge (nC) | RthJC (K/W) | Configuration | Package Type | CISS (pF) | trr,typ (ns) | PD (W) | trr,max (ns) |
---|
Part Number | Actions | VDSS (V) | RDS(ON),max @ 25 °C (Ω) | ID, cont @ 25 °C (A) | Gate Charge (nC) | RthJC (K/W) | Configuration | Package Type | CISS (pF) | trr,typ (ns) | PD (W) | trr,max (ns) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150 | 0.018 | 102 | 87 | 0.33 | Single | TO-263 | 5220 | 455 | |||||
100 | 0.0091 | 130 | 104 | 0.42 | Single | TO-263 | 5080 | 67 | 360 | ||||
150 | 0.018 | 102 | 87 | 0.33 | Single | TO-247 | 5220 | 455 | |||||
250 | 0.026 | 110 | 157 | 0.18 | Single | TO-247 | 9400 | 694 | 170 | ||||
250 | 0.023 | 120 | 180 | 0.14 | Single | TO-247 | 11300 | 108 | 890 | ||||
200 | 0.015 | 150 | 177 | 0.14 | Single | TO-247 | 11700 | 100 | 890 | ||||
150 | 0.0096 | 160 | 160 | 0.18 | Single | TO-247 | 8800 | 90 | 830 | ||||
100 | 0.0047 | 230 | 250 | 0.23 | Single | TO-247 | 15300 | 82 | 650 | ||||
300 | 0.08 | 46 | 86 | 0.27 | Single | TO-247 | 4770 | 460 | 150 | ||||
300 | 0.046 | 86 | 143 | 0.145 | Single | TO-247 | 9200 | 860 | 150 | ||||
300 | 0.036 | 94 | 190 | 0.14 | Single | TO-247 | 11400 | 155 | 890 | ||||
300 | 0.024 | 120 | 265 | 0.13 | Single | TO-264 | 20000 | 960 |