background-waves

IXKH20N60C5

Product Status| Activei

IXKH20N60C5

IXKH 20N60C5 | Series: C5 Class
info

These Power MOSFETs based on Super Junction technology feature the lowest RDS(on) in 600V-800V class MOSFETs. Internal DCB isolation simplifies assembly and reduces thermal resistance from junction to heat sink. These devices are Avalanche rated, thereby guaranteeing rugged operation.

Advantages:

  • Easy assembly
  • Space savings
  • High power density
  • High reliability


(1) CoolMOS™ is a trademark of Infineon Technologies AG.
PropertyValue
VDSS (V)
600
RDS(ON),max @ 25 °C (Ω)
0.2
ID, cont @ 25 °C (A)
20
Gate Charge (nC)
32
RthJC (K/W)
0.6
Configuration
Single
Package Type
TO-247
CISS (pF)
1520
trr,typ (ns)
340
PD (W)
208
  • Silicon chip on Direct-Copper-Bond substrate
  • Fast CoolMOS™(1) power MOSFET 4th generation
  • Enhanced total power density
  • Low thermal resistance

IXKH20N60C5 Applications

Highlights Section

  • Switch mode power supplies
  • Uninterruptible power supplies
  • Power factor correction (PFC)
  • Welding
  • Inductive heating
  • PDP and LCD adapter

IXKH20N60C5 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
IXKH20N60C5IXKH 20N60C5

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.