N-Channel Super Junction

Super junction N-channel MOSFETs feature the lowest on-state resistances for solid state switches with drain-to-source voltage ratings of 600 V to 800 V. Littelfuse produces several versions of these metal-oxide–semiconductor field effect transistors. Our devices employ third- and fourth-generation fast CoolMOS* technology to ensure reliable high-speed switching for power supplies, dc–dc converters, and induction heaters. We also make multichip super junction N-channel MOSFETs configured for use as buck converters, totem pole devices, or dc choppers.CoolMOS* is a trademark of Infineon Technologies AG.
- Available with drain-to-source voltage ratings of 600 VDSS and 800 VDSS
- Ultra-low on-state resistance ratings (e.g., 7 mΩ, 45 mΩ, 125 mΩ
- Typical drain current (ID25) between 25 A and 47 A
- Gate charge requirements below 250 nC
- Avalanche rated
- High power densities
- Available with Schottky diodes, ultra-fast antiparallel diodes, or fast recovery diodes
- Direct copper bond substrate isolation reduces thermal resistance from junction to heat sink
- International standard packages
N-Channel Super Junction Parts
Filters
Showing 1 to 12 of 15 Total Results
Part Number | Actions | VDSS (V) | RDS(ON),max @ 25 °C (Ω) | ID, cont @ 25 °C (A) | Gate Charge (nC) | RthJC (K/W) | Configuration | Package Type | CISS (pF) | trr,typ (ns) | PD (W) | trr,max (ns) | VISOL,RMS (V) |
---|
Part Number | Actions | VDSS (V) | RDS(ON),max @ 25 °C (Ω) | ID, cont @ 25 °C (A) | Gate Charge (nC) | RthJC (K/W) | Configuration | Package Type | CISS (pF) | trr,typ (ns) | PD (W) | trr,max (ns) | VISOL,RMS (V) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
800 | 0.15 | 25 | 180 | 0.5 | Single | ISOPLUS220™ | 4600 | 550 | 140 | 2500 | ||||
600 | 0.07 | 47 | 250 | 0.3 | Single | TO-247 | 6800 | 290 | ||||||
600 | 0.036 | 85 | 500 | 0.18 | Single | TO-264 | 13600 | 580 | 694 | |||||
600 | 0.07 | 40 | 250 | 0.43 | Single | SOT-227B (minibloc) | 6800 | 290 | 650 | 2500 | ||||
600 | 0.036 | 75 | 500 | 0.22 | Single | SOT-227B (minibloc) | 13600 | 580 | 560 | 2500 | ||||
600 | 0.07 | 38 | 250 | 0.45 | Single | ISOPLUS247 | 6800 | 280 | 650 | 2500 | ||||
600 | 0.2 | 20 | 32 | 0.6 | Single | TO-247 | 1520 | 340 | 208 | |||||
600 | 0.045 | 70 | 150 | 0.2 | Single | TO-247AD | 6800 | 600 | 625 | |||||
600 | 0.045 | 47 | 150 | 0.45 | Single | ISOPLUS247 | 6800 | 600 | 278 | 2500 | ||||
600 | 0.045 | 47 | 150 | 0.45 | Dual | ISOPLUS264 | 6800 | 600 | 278 | 2500 | ||||
650 | 0.08 | 25 | 170 | 0.65 | Single | ISO247 | 5030 | 180 | 192 | |||||
600 | 0.165 | 15 | 40 | 1.1 | Buck | ISOPLUS i4-PAC™ | 2000 | 390 | 2500 |