N-Channel Linear

N-channel linear MOSFETs endure substantially higher thermal and electrical stresses than metal-oxide–semiconductor field effect transistors designed for switch mode operations. When on, the devices ensure the steady flow of current through a circuit. Linear operation produces drain-to-source voltages and drain currents high enough to cause regular MOSFETs to fail. Specially engineered linear MOSFETs suppress electro-thermal feedback and perform reliably in their current saturation ranges. Applications for N-channel linear MOSFETs include fan controllers, pulse generators, e-fuses, and current regulators.
- Available with wide ranges of drain-to-source voltage ratings, from 75 V dc to 2.5 kV dc
- Available with wide ranges of drain current ratings (e.g., 2 A to 62 A)
- Guaranteed forward bias safe operating areas (FBSOAs) at 75 ℃
- Avalanche rated with low total gate charge (Qg) and low intrinsic gate resistance (Rg)
- Epoxy moldings with UL 94 flammability ratings of V-0
- Designed specifically for linear operation
- High power densities
- Available with a variety of leads and terminals
- Easy to mount on PCBs with one screw or solder
N-Channel Linear Parts
Filters
Showing 1 to 12 of 81 Total Results
Part Number | Actions | VDSS (V) | RDS(ON),max @ 25 °C (Ω) | ID, cont @ 25 °C (A) | Gate Charge (nC) | RthJC (K/W) | Configuration | Package Type | CISS (pF) | trr,typ (ns) | PD (W) |
---|
Part Number | Actions | VDSS (V) | RDS(ON),max @ 25 °C (Ω) | ID, cont @ 25 °C (A) | Gate Charge (nC) | RthJC (K/W) | Configuration | Package Type | CISS (pF) | trr,typ (ns) | PD (W) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
500 | 0.48 | 15 | 123 | 0.42 | Single | TO-263 | 4080 | 570 | 300 | |||
250 | 0.14 | 30 | 130 | 0.35 | Single | TO-263 | 3200 | 315 | 355 | |||
100 | 0.032 | 64 | 100 | 0.35 | Single | TO-263 | 3620 | 180 | 357 | |||
75 | 0.024 | 80 | 103 | 0.35 | Single | TO-263 | 3600 | 160 | 357 | |||
100 | 0.018 | 110 | 260 | 0.21 | Single | TO-247 | 10500 | 230 | 600 | |||
75 | 0.011 | 140 | 275 | 0.23 | Single | TO-247 | 9300 | 200 | 540 | |||
500 | 0.48 | 15 | 123 | 0.42 | Single | TO-247 | 4080 | 570 | 300 | |||
250 | 0.14 | 30 | 130 | 0.35 | Single | TO-247 | 3200 | 315 | 355 | |||
500 | 0.215 | 30 | 240 | 0.31 | Single | TO-247 | 8100 | 500 | 400 | |||
600 | 0.24 | 30 | 335 | 0.23 | Single | TO-247 | 10700 | 710 | 540 | |||
300 | 0.1 | 38 | 260 | 0.31 | Single | TO-247 | 7200 | 420 | 400 | |||
500 | 0.17 | 40 | 320 | 0.23 | Single | TO-247 | 10400 | 500 | 540 |