Series: Q Class
100V - 1000V N-Channel Power MOSFETs with Fast Intrinsic Diodes (HiPerFETs)
The Q-Class series devices are popular Power MOSFETs (HiPerFET™) for both hard switching and resonant mode applications, offering low gate charge and excellent ruggedness with a fast intrinsic diode. They are available in many standard industrial packages including isolated types.
Advantages:
- Easy assembly
- High Power density
- Space savings
- International standard packages
- Rugged polysilicon gate cell structure
- Rated for Unclamped Inductive Load Switching (UIS)
- Fast intrinsic Rectifier
Q Class Parts
Filters
Showing 1 to 7 of 7 Total Results
Part Number | Actions | VDSS (V) | RDS(ON),max @ 25 °C (Ω) | ID, cont @ 25 °C (A) | Gate Charge (nC) | RthJC (K/W) | Configuration | Package Type | CISS (pF) | trr,typ (ns) | PD (W) | trr,max (ns) | Replaced By Part Number | Agency Approvals |
---|
Part Number | Actions | VDSS (V) | RDS(ON),max @ 25 °C (Ω) | ID, cont @ 25 °C (A) | Gate Charge (nC) | RthJC (K/W) | Configuration | Package Type | CISS (pF) | trr,typ (ns) | PD (W) | trr,max (ns) | Replaced By Part Number | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Q Class Applications
- DC-DC converters
- Battery chargers
- Switched-mode and resonant-mode power supplies
- DC choppers
- AC motor control