background-waves

Series: Polar

100V - 1200V N-Channel Power MOSFETs with Fast Intrinsic Diodes (HiPerFETs)
Product Status| Activei
info
Polar™ HiPerFETs (IXF..) combine the strengths of the Polar Standard product family with a faster body diode, whose reverse recovery time (trr) is reduced to make them suitable for phase-shift bridges motor control and uninterruptible power supply applications (UPS). This family of HiPerFETs provides lowest RDS(on),
low RthJC, low Qg, and enhanced DV/DT capability.

Advantages:

  • Easy to Mount
  • Space Savings
  • International Standard Packages
  • Dynamic dv/dt Rating
  • Avalanche Rated
  • Fast Intrinsic Rectifier
  • Low QG andRDS(on)
  • Low Drain-to-Tab Capacitance
  • Low Package Inductance

Polar Parts

FiltersFilters

100onClick
1200onClick

0.0054onClick
3.2954onClick

2.1onClick
300onClick

26onClick
375onClick

0.066onClick
3.096onClick

1456onClick
24000onClick

100onClick
160onClick

40onClick
1890onClick

Polar Applications

Highlights Section

  • Switch-Mode and Resonant-Mode Power Supplies
  • DC-DC Converters
  • Battery Chargers
  • Uninterrupted Power Supplies
  • AC Motor Drives
  • High Speed Power Switching Applications

Series: Polar™ Resources