background-waves

IXTY02N50D

Product Status| Activei

IXTY02N50D

Disc Mosfet N-CH Depl Mode-Std TO-252D | Series: D
info

Depletion mode MOSFETs, unlike the regular enhancement type MOSFETs, require a negative gate bias to turn off. Consequently they remain on at or above zero gate bias voltage but otherwise have similar MOSFET like characteristics. They are suitable for level shifting, solid state relays, current regulators, and active loads.

PropertyValue
VDSS (V)
500
RDS(ON),max @ 25 °C (Ω)
30
ID, cont @ 25 °C (A)
0.2
Gate Charge (nC)
5
RthJC (K/W)
5
Configuration
Single
Package Type
TO-252
CISS (pF)
120
PD (W)
25
VGS,off-max (V)
-5
CRSS (pF)
5
  • Normally on operation
  • Linear mode tolerant
  • Internal standard packages
  • UL 94 V-0 Flammability qualified (molding epoxies)

IXTY02N50D Applications

Highlights Section

  • Audio amplifiers
  • Start-up circuits
  • Protection circuits
  • Ramp generators
  • Current regulators
  • Active loads

IXTY02N50D Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
IXTY02N50DDisc Mosfet N-CH Depl Mode-Std TO-252D

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.