background-waves

IXTY01N100D

Product Status| Activei

IXTY01N100D

Disc Mosfet N-CH Depl Mode-Std TO-252D | Series: D
info

Depletion mode MOSFETs, unlike the regular enhancement type MOSFETs, require a negative gate bias to turn off. Consequently they remain on at or above zero gate bias voltage but otherwise have similar MOSFET like characteristics. They are suitable for level shifting, solid state relays, current regulators, and active loads.

PropertyValue
VDSS (V)
1000
RDS(ON),max @ 25 °C (Ω)
80
ID, cont @ 25 °C (A)
0.1
Gate Charge (nC)
5.8
RthJC (K/W)
5
Configuration
Single
Package Type
TO-252
CISS (pF)
100
PD (W)
25
VGS,off-max (V)
-4.5
CRSS (pF)
2
  • Normally on operation
  • Linear mode tolerant
  • Internal standard packages
  • UL 94 V-0 Flammability qualified (molding epoxies)

IXTY01N100D Applications

Highlights Section

  • Audio amplifiers
  • Start-up circuits
  • Protection circuits
  • Ramp generators
  • Current regulators
  • Active loads

IXTY01N100D Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
IXTY01N100DDisc Mosfet N-CH Depl Mode-Std TO-252D

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.