background-waves

IXTH1N170DHV

Product Status| Activei

IXTH1N170DHV

Disc Mosfet N-CH Depl Mode-Std TO-247AD | Series: D
info

Depletion mode MOSFETs, unlike the regular enhancement type MOSFETs, require a negative gate bias to turn off. Consequently they remain on at or above zero gate bias voltage but otherwise have similar MOSFET like characteristics. They are suitable for level shifting, solid state relays, current regulators, and active loads.

PropertyValue
VDSS (V)
1700
RDS(ON),max @ 25 °C (Ω)
16
ID, cont @ 25 °C (A)
1
Gate Charge (nC)
47
RthJC (K/W)
0.43
Configuration
Single
Package Type
TO-247HV
CISS (pF)
3090
PD (W)
290
VGS,off-max (V)
-4.5
CRSS (pF)
30
  • Normally on operation
  • Linear mode tolerant
  • Internal standard packages
  • UL 94 V-0 Flammability qualified (molding epoxies)

IXTH1N170DHV Applications

Highlights Section

  • Audio amplifiers
  • Start-up circuits
  • Protection circuits
  • Ramp generators
  • Current regulators
  • Active loads

IXTH1N170DHV Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
IXTH1N170DHVDisc Mosfet N-CH Depl Mode-Std TO-247AD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.