Depletion mode MOSFETs, unlike the regular enhancement type MOSFETs, require a negative gate bias to turn off. Consequently they remain on at or above zero gate bias voltage but otherwise have similar MOSFET like characteristics. They are suitable for level shifting, solid state relays, current regulators, and active loads.
- ‘Normally-On’ operation
- Linear mode tolerant
- Internal standard packages
- UL 94 V-0 Flammability qualified
- (molding epoxies)
D Parts
Filters
500onClick
1700onClick
16onClick
80onClick
0.1onClick
1onClick
5onClick
47onClick
0.43onClick
5onClick
100onClick
3090onClick
25onClick
290onClick
Showing 1 to 5 of 5 Total Results
Part Number | Actions | VDSS (V) | RDS(ON),max @ 25 °C (Ω) | ID, cont @ 25 °C (A) | Gate Charge (nC) | RthJC (K/W) | Configuration | Package Type | CISS (pF) | PD (W) | VGS,off-max (V) | CRSS (pF) |
---|
Part Number | Actions | VDSS (V) | RDS(ON),max @ 25 °C (Ω) | ID, cont @ 25 °C (A) | Gate Charge (nC) | RthJC (K/W) | Configuration | Package Type | CISS (pF) | PD (W) | VGS,off-max (V) | CRSS (pF) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1700 | 16 | 1 | 47 | 0.43 | Single | TO-263HV | 3090 | 290 | -4.5 | 30 | |||
1700 | 16 | 1 | 47 | 0.43 | Single | TO-247HV | 3090 | 290 | -4.5 | 30 | |||
1000 | 80 | 0.1 | 5.8 | 5 | Single | TO-220 | 100 | 25 | -4.5 | 2 | |||
1000 | 80 | 0.1 | 5.8 | 5 | Single | TO-252 | 100 | 25 | -4.5 | 2 | |||
500 | 30 | 0.2 | 5 | 5 | Single | TO-252 | 120 | 25 | -5 | 5 |
D Applications
- Audio amplifiers
- Start-up circuits
- Protection circuits
- Ramp generators
- Current regulators
- Active loads