The CPC7695 is our third generation of Line Card Access Switches (LCAS). This monolithic 10-pole line card access switch is available in 20-pin and 28-pin SOIC packages. It provides the necessary functions to replace three 2-Form-C electromechanical relays on analog line card or combined voice and data line cards found in central office, access, and PBX equipment. The devices contain solid state switches for tip and ring line break, ringing injection, and test access. The CPC7695 requires only a +5V supply and provides stable start-up conditioning during system power-up and for hot-plug insertion. Once active, the inputs respond to traditional TTL logic levels, enabling the CPC7695 to be used with 3.3V logic.
Tip/Ring switch and test functions integrated into a single package.
Solid state reliability
Enables high density line-cards.
Tip/Ring switch and test functions integrated into a single package.
Solid state reliability
Enables high density line-cards.
Central Office Line Card Access Switches (LCAS) Parts