Telecom ICs

Tip-and-ring phone lines, VOIP, and PBX systems require efficient line monitoring and switching solutions. Littelfuse delivers. Our telecom ICs include N-channel depletion metal-oxide–semiconductor field effect transistors (MOSFETs), optically isolated multipurpose chips, and line card access switches. We also offer assemblies of solid state relays, optocouplers, bridge rectifiers, Darlington transistors, and Zenner diodes. Find solutions for digital communications applications in our Integrated Circuits Selection Guide.
Telecom ICs Parts
Filters
Showing 1 to 4 of 4 Total Results
Part Number | Actions | Number of Switches | BVDSX (V) | Minimum Hold Current (mA) | RDS(on) (Ω) | Logic States | VGS(off)_min (V) | VGS(off)_max (V) | IDSS_min (mA) | IC Package Type |
---|
Part Number | Actions | Number of Switches | BVDSX (V) | Minimum Hold Current (mA) | RDS(on) (Ω) | Logic States | VGS(off)_min (V) | VGS(off)_max (V) | IDSS_min (mA) | IC Package Type | |
---|---|---|---|---|---|---|---|---|---|---|---|
10 | 110 mA | 9 | |||||||||
10 | 110 mA | 9 | |||||||||
350 | 14 | -2 | -3.6 | 130 | SOT-223 | ||||||
415 | 14 | -2 | -3.6 | 130 | SOT-223 |