OptoMOS® Optocouplers
Single Optocouplers provide an optically means of switching control circuits. Each package contains a phototransistor that is optically coupled with a LED. A shunt resistor can be used to adjust the threshold current required to activate the output circuitry.
Single optocouplers are ideal for Telecom, Industrial Control and instrumentation circuits, where electrical isolation of control circuitry is crucial.
- Low Input Control Current
- High Current Transfer Ratio (CTR)
- Provides galvanic input to output isolation
- Low Input Control Current
- High Current Transfer Ratio (CTR)
- Provides galvanic input to output isolation
Single Optocouplers Parts
Filters
Showing 1 to 9 of 9 Total Results
Part Number | Actions | Minimum Breakdown Voltage BVCEO (V) | Typical Current Transfer Ratio (%) | Maximum Saturation Voltage (V) | Input Control Current (mA) | Input Characteristic | Isolation Voltage (VRMS) | IC Package Type |
---|
Part Number | Actions | Minimum Breakdown Voltage BVCEO (V) | Typical Current Transfer Ratio (%) | Maximum Saturation Voltage (V) | Input Control Current (mA) | Input Characteristic | Isolation Voltage (VRMS) | IC Package Type | |
---|---|---|---|---|---|---|---|---|---|