OptoMOS® Optocouplers
Dual Optocouplers provide an optically means of switching control circuits. Each package contains two phototransistors that are optically coupled with LEDs. Shunt resistors can be used to adjust the threshold currents required to activate the output circuitry.
Dual optocouplers are ideal for Telecom, Industrial Control and instrumentation circuits, where electrical isolation of control circuitry is crucial.
- Low Input Control Current
- High Current Transfer Ratio (CTR)
- Provides galvanic input to output isolation
- Low Input Control Current
- High Current Transfer Ratio (CTR)
- Provides galvanic input to output isolation
Dual Optocouplers Parts
Filters
Showing 1 to 1 of 1 Total Results
Part Number | Actions | Minimum Breakdown Voltage BVCEO (V) | Typical Current Transfer Ratio (%) | Maximum Saturation Voltage (V) | Input Control Current (mA) | Input Characteristic | Isolation Voltage (VRMS) | IC Package Type |
---|
Part Number | Actions | Minimum Breakdown Voltage BVCEO (V) | Typical Current Transfer Ratio (%) | Maximum Saturation Voltage (V) | Input Control Current (mA) | Input Characteristic | Isolation Voltage (VRMS) | IC Package Type | |
---|---|---|---|---|---|---|---|---|---|
350 | 5500 | 1.2 | 1 | unidirectional | 3750 | 8-pin: DIP, SMT |