background-waves

IXYH40N120C4H1

Product Status| Activei

IXYH40N120C4H1

Disc IGBT XPT Gen4 1200V 40A TO247 | Series: Trench
info

Developed using our proprietary XPT™ thin-wafer technology and state-of-the-art Trench IGBT process, these devices feature reduced thermal resistance, low energy losses, fast switching, low tail current, and high current densities.

These IGBTs have breakdown voltage from 650V till 1200V, making them ideal for snubber-less hard-switching applications. Other qualities include a positive collector-to-emitter voltage temperature coefficient which enables designers to use multiple devices in parallel to meet high current requirements and low gate charges which help reduce gate drive requirements and switching losse

Advantages:

  • Hard-switching capabilities
  • High power densities
  • Temperature stability of diode forward voltage VF
  • Low gate drive requirements
PropertyValue
VCES (V)
1200
IC @ 25 °C (A)
110
VCE(sat) (V)
2.5
TJ Max (°C)
175
tfi (ns)
80
Configuration
Copack (Sonic-FRD)
Package Type
TO-247U
Status
Active
Eoff @ 150 °C (mJ)
2.65
IC @ 110 °C (A)
40
RthJC [Diode] (K/W)
0.35
RthJC (K/W)
0.22
Ptot (W)
680
Forward Current @ 110 °C (A)
32
  • Low Vcesat, low Eon/Eoff
  • High surge current capability and short circuit capability
  • Positive thermal coefficient of Vcesat

IXYH40N120C4H1 Applications

Highlights Section

  • Battery Chargers
  • Lamp Ballast
  • Motor Drives
  • Power Inverters
  • Welding Machines

IXYH40N120C4H1 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
IXYH40N120C4H1Disc IGBT XPT Gen4 1200V 40A TO247

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.