background-waves

MMIX1G320N60B3

Product Status| Activei

MMIX1G320N60B3

Disc IGBT SMPD Pkg-Standard SMPD-B | Series: Standard
info

Our Surface Mount Power Device (SMPD) packaging technology is an expansion of the ISOPLUS™ package portfolio to include modules that can be assembled in standard surface mount (SMD) soldering processes and is pick-and-place ready to be assembled on a customer’s existing SMD assembly lines.

Our SMPD range provides a large array of standard options in terms of topology or silicon varieties. Its simplicity and optimized manufacturing process enables fast time to market for customers that require differing die and circuit combinations effectively fast tracking product development. Numerous discrete devices can be successfully combined in one high reliability package that can then be easily assembled on current SMD assembly lines.

PropertyValue
VCES (V)
600
IC @ 25 °C (A)
400
VCE(sat) (V)
1.5
tfi (ns)
165
Configuration
Single
Package Type
SMPD
RthJC [IGBT] (K/W)
0.125
Eoff @ 125 °C (mJ)
5.4
IC @ 110 °C (A)
180
  • Ultra-low and compact package profile
  • Surface mountable via standard reflow process
  • Low package weight
  • Up to 4.5 kV ceramic isolation (DCB)
  • Low package inductance
  • Excellent thermal performance
  • High power cycling capability

MMIX1G320N60B3 Applications

Highlights Section

  • Battery chargers
  • Switching and resonant power supplies
  • Dc choppers
  • Dc-dc converters
  • Temperature and Lighting controls
  • Motor drives
  • E-bikes and electric and hybrid vehicles
  • Solar inverters
  • Induction heaters

MMIX1G320N60B3 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
MMIX1G320N60B3Disc IGBT SMPD Pkg-Standard SMPD-B

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.