NPT

Non-punch through (NPT) IGBTs serve as solid state switches for circuits that handle high voltages. Typical applications for these insulated-gate bipolar transistors include ac and dc motor drives, power supplies, and pulse generators for lasers and x-ray machines. Littelfuse makes standard (600–1200 V), high-voltage (1600–1700), and very high-voltage (2500–4000 V) NPT IGBTs. Each has a short-circuit withstand capability of 10 µs, and our very high-voltage NPT devices can replace multiple switches, rectifiers, and discharge relays with lower voltage ratings.
- Typical saturation voltages of 2.4–4.0 V
- Available with a wide range of typical current ratings, from 5.5 A to 150 A
- Square reverse bias safe operating area (RBSOA)
- Epoxy moldings have UL 94 flammability rating of V-0
- Voltage-controlled metal oxide-semiconductor gates
- Positive temperature coefficients make NPT IGBTs ideal for using in parallel
- Square RBSOA improves inductive load clamping, which allows NPT IGBTs to handle hard switching without support from snubber diodes
- Available in several packages—TO-268, TO-247, TO-263, and proprietary ISOPLUS i4-PakTM
- High power densities
NPT Parts
Filters
Showing 1 to 10 of 10 Total Results
Part Number | Actions | VCES (V) | IC @ 25 °C (A) | VCE(sat) (V) | Configuration | RthJC [IGBT] (K/W) | tf (ns) | tfi (ns) | IC @ 90 °C (A) | IC @ 110 °C (A) | Eoff @ 125 °C (mJ) | RthJC [Diode] (K/W) | Forward Current @ 90 °C (A) | Agency Approvals |
---|
Part Number | Actions | VCES (V) | IC @ 25 °C (A) | VCE(sat) (V) | Configuration | RthJC [IGBT] (K/W) | tf (ns) | tfi (ns) | IC @ 90 °C (A) | IC @ 110 °C (A) | Eoff @ 125 °C (mJ) | RthJC [Diode] (K/W) | Forward Current @ 90 °C (A) | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|