BiMOSFET

The BiMOSFET integrates a metal-oxide–silicon field-effect transistor (MOSFET) and an insulated gate bipolar transistor (IGBT) into a compact solid-state switch similar to an RC IGBT, featuring a monolithically integrated diode. The BiMOSFET family offers a wide range of blocking voltages (1700V to 3600V), can handle collector currents up to 75A at 110°C, and is available in various high-voltage (HV) packages, both isolated and non-isolated. Additionally, this series includes a multi-chip H-Bridge option in an SMPD package.
- High blocking voltage up to 3600V
- Low VCE(sat)
- Low gate charge QG
- High pulsed collector current
- Monolithically integrated diode
- Positive temperature co-efficient
- High power densities
- Low conduction losses
- Low gate driver requirements
- Reverse conduction
- Ease of paralleling
BiMOSFET Parts
Filters
Showing 1 to 12 of 72 Total Results
Part Number | Actions | Status | VCES (V) | IC @ 25 °C (A) | VCE(sat) (V) | IC @ 90 °C (A) | IC @ 110 °C (A) | Package Type | Configuration | tf (ns) | RthJC (K/W) |
---|
Part Number | Actions | Status | VCES (V) | IC @ 25 °C (A) | VCE(sat) (V) | IC @ 90 °C (A) | IC @ 110 °C (A) | Package Type | Configuration | tf (ns) | RthJC (K/W) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Active | 1700 | 16 | 6 | 10 | TO-263HV | Copack (FRED) | 0.83 | |||||
Active | 1700 | 20 | 3.8 | 10 | TO-247 | Copack (FRED) | 0.89 | |||||
Active | 1700 | 40 | 3.3 | 16 | TO-247 | Copack (FRED) | 705 | 0.5 | ||||
Active | 1700 | 16 | 6 | 10 | TO-247 | Copack (FRED) | 50 | 0.83 | ||||
Active | 1700 | 60 | 2.5 | 24 | TO-247 | Copack (FRED) | 750 | 0.5 | ||||
Not for New Designs | 1600 | 33 | 6.2 | 20 | TO-247AD | Copack (FRED) | 40 | 0.35 | ||||
Active | 1700 | 80 | 2.8 | 42 | TO-247 | Copack (FRED) | 740 | 0.35 | ||||
Active | 1700 | 42 | 6 | 21 | TO-247 | Copack (FRED) | 0.35 | |||||
Not for New Designs | 1600 | 5.7 | 4.9 | 3.5 | TO-247AD | Copack (FRED) | 70 | 1.85 | ||||
Active | 1700 | 10 | 3.4 | 6 | TO-247 | Copack (FRED) | 600 | 1.65 | ||||
Not for New Designs | 1600 | 9 | 7 | 5 | TO-247AD | Copack (FRED) | 70 | 1.25 | ||||
Active | 1700 | 200 | 3.1 | 75 | TO-264 | Copack (FRED) | 0.12 |
BiMOSFET Applications
- Capacitor discharge circuits
- Induction heating
- Radar pulse modulators
- Resonant-mode power supplies
- Laser and X-ray generators
- High voltage pulsed power circuits
- High voltage test equipment